Select a different country or region to see content for your location.
United States
10:40:23 GMT+0000 (Coordinated Universal Time)



22209-E1-XL>A
Spherical Roller Bearing
Spherical roller bearings 222..-E1, main dimensions to DIN 635-2
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 23 mm | Width |
Cr | 104.000 N | Basic dynamic load rating, radial |
C0r | 99.000 N | Basic static load rating, radial |
Cur | 13.000 N | Fatigue load limit, radial |
nG | 10.100 1/min | Limiting speed |
nϑr | 5.600 1/min | Reference speed |
≈m | 0,562 kg | Weight |
Mounting dimensions
da min | 52 mm | Minimum diameter shaft shoulder |
Da max | 78 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 75,6 mm | Bore diameter outer ring |
d2 | 55 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 4,8 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,74 | Dynamic axial load factor |
Y2 | 4,08 | Dynamic axial load factor |
Y0 | 2,68 | Static axial load factor |